Filtrar
3D Search
Procura 2D
Cor
Catálogos
Compare
PT
Procura 2D
Sketch the part you are looking for or have a photo described in text form
Pesquisar por esboço
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Guardar o ficheiro aqui
ou
Seleção de ficheiros
Click & Paste
Formatos de ficheiro suportados:
.PNG, .JPG, .JPEG, .WEBP
...
Knocks Fluid-Technik
Standard
Pressure regulator
Pressure regulator BG0 (002) - Standard series
Knocks Fluid-Technik
Standard
Pressure regulator
Pressure regulator BG0 (002) - Standard series
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
026258
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Article-number
CNSORDERNO
Type
TYP
Description
DESC
Info pdf
INFO
Weight
CNSMASSEXACT [kg]
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
030363
DR.022-01
Pressure regulator G1/4 0,5-10 (2xVST)
Info pdf
0.137
007961
DR.022-01
Pressure regulator G1/4 0,1-3,5 (2xVST)
Info pdf
0.135
007693
DR.022-01-7
Pressure regulator G1/4 0,15-7 (2xVST)
Info pdf
0.136
019350
DR.022-01
Pressure regulator G1/4 0,5-16 (2xVST)
Info pdf
0.136
014153
DR.022-01
Pressure regulator G1/4 0,1-2 (2xVST)
Info pdf
0.134
014645
DR.022-00 G
Pressure regulator G1/8 0,5-10 (1xVST enclosed) with gauge G 40.16 R
Info pdf
0.194
026829
DR.022-00 G
Pressure regulator G1/8 0,5-10 (1xVST enclosed) with gauge G 40.10 R
Info pdf
0.194
016957
DR.022-01 G
Pressure regulator G1/4 0,5-10 (1xVST enclosed) with gauge G 40.16 R
Info pdf
0.185
013913
DR.022-01 G
Pressure regulator G1/4 0,15-7 (1xVST enclosed) with gauge G 40.10 R
Info pdf
0.183
026728
DR.022-00 S
Pressure regulator G1/8 0,5-10 (2xVST) with panel mounting ring (brass)
Info pdf
0.156
026258
DR.022-00 S
Pressure regulator G1/8 0,1-3,5 (2xVST) with panel mounting ring (brass)
Info pdf
0.144
033013
DR.022-00 S
Pressure regulator G1/8 0,1-3,5 (2xVST) with panel mounting ring (brass)
Info pdf
0.154
046536
DR.022-01-10-S
Pressure regulator G1/4 0,5-10 (2xVST) with panel mounting ring (brass)
Info pdf
0.146
026827
DR.022-01 S
Pressure regulator G1/4 0,1-3,5 (2xVST) with panel mounting ring (brass)
Info pdf
0.145
026743
DR.022-01 S
Pressure regulator G1/4 0,15-7 (2xVST) with panel mounting ring (brass)
Info pdf
0.136
015050
DR.022-01 S
Pressure regulator G1/4 0,15-7 (2xVST) with panel mounting ring (brass)
Info pdf
0.146
027389
DR.022-00 S/KS
Pressure regulator G1/8 0,5-10 (2xVST) with panel mounting ring
Info pdf
0.150
027390
DR.022-00 S/KS
Pressure regulator G1/8 0,1-3,5 (2xVST) with panel mounting ring
Info pdf
0.147
028000
DR.022-00 S/KS
Pressure regulator G1/8 0,1-3,5 (2xVST) with panel mounting ring, without relieving feature
Info pdf
0.152
Mostrar ecrã comprimido (34 de produtos)
Informações sobre a peça
Peças similares
Request for quote (RFQ)
Knocks Fluid-Technik
- Pressure regulator BG0 (002)
Número de encomenda
026258
Shorttext
Standard series
Última alteração
26.08.2021 14:27:54
Unidade
Palavras-chave:
Knocks
Pressure regulator
Standard
Standard series
Classificações
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties